IESNA:LM-63-2002
[TEST]P1203543
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-840-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14295
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1442.1 1498.6 1603.2 1721.5 1824.6 1915.8 1988 2035.5 2053.6 2071.6
2144.7 2207.9 2300.6 2497.1 2778.7 3113.9 3450.5 3777.3 4066.5 4301.4
4562 4801.4 5047.7 5278.9 5485.2 5554.5 5437 5148.6 4388.8 2827.7
1031.7 375.8 197.3 109.2 58.7 17.3 0
1442.1 1508.4 1616 1732.8 1839.7 1926.3 2001.6 2046.8 2065.6 2082.9
2147.7 2207.2 2292.3 2470.8 2744.1 3070.9 3396.2 3732.1 4025.8 4292.4
4537.1 4815 5048.4 5280.4 5495.7 5592.9 5525.1 5262.3 4559 3056.6
1171.7 411.2 216.9 118.2 62.5 21.1 0
1442.1 1499.3 1601 1715.4 1816.4 1903.7 1971.5 2015.9 2033.2 2040.8
2091.2 2159 2235 2378.1 2620.6 2927.1 3277.3 3630.4 3951.2 4213.3
4452.8 4720.9 5022.1 5319.5 5602.7 5830.9 5985.2 5976.2 5449.8 4013
1864.5 608.5 311.8 174.7 82.1 27.1 0
1442.1 1491 1584.4 1690.6 1782.5 1862.3 1927.1 1966.2 1982.8 1988
2015.2 2087.4 2160.5 2245.6 2406.7 2640.2 2924.8 3244.1 3585.3 3933.2
4275.8 4632.8 5010 5425.7 5851.2 6184 6458.9 6747.3 6855 5968.7
3746.4 1439.8 558.8 303.5 165.7 52.7 0
1442.1 1487.3 1569.4 1664.2 1749.3 1823.9 1886.4 1927.1 1946.6 1956.4
1970 2017.4 2096.5 2162 2243.3 2383.4 2589.7 2844.3 3142.5 3494.1
3907.6 4374.5 4863.9 5431.7 5931 6424.3 6931.8 7547.8 8254.9 8412.3
7061.3 4342.8 1860.8 838.1 409.7 160.4 0
1442.1 1477.5 1545.3 1624.3 1704.1 1778.7 1842 1890.2 1918 1938.3
1954.2 1984.3 2045.3 2122.8 2187.6 2262.9 2388.7 2572.4 2822.4 3107.1
3433.1 3796.9 4199 4662.9 5194.5 5846.7 6621.6 7553.8 8828.7 10028.3
9967.3 7997.4 4749.5 2031 704.1 158.1 0
1442.1 1476.7 1542.2 1623.6 1698.9 1771.9 1835.9 1885.6 1915.8 1937.6
1953.4 1983.5 2040.8 2116.8 2184.6 2258.4 2374.4 2540.8 2791.5 3053.6
3389.5 3720.1 4114.7 4567.2 5104.2 5757.8 6533.4 7471.7 8749.7 10023.8
9996.7 8058.4 4845.1 2088.2 719.9 161.9 0
1442.1 1470.7 1524.9 1591.9 1662.7 1732 1799.8 1855.5 1893.9 1923.3
1952.7 1991.1 2034 2074.6 2131.1 2210.2 2301.3 2415.8 2587.5 2826.2
3119.1 3464.8 3880.5 4391 4994.2 5692.3 6461.9 7303.8 8317.4 9232.4
9075.7 7255.6 4312 1703.4 509.1 100.9 0
1442.1 1466.9 1505.3 1561.1 1623.6 1688.3 1756.1 1817.1 1867.6 1912.7
1957.2 2005.4 2045.3 2079.2 2122.1 2173.3 2259.1 2384.2 2577.7 2852.5
3217.8 3677.9 4219.3 4821 5443 6096.7 6775.9 7504.1 8230.8 8460.5
7723.3 5497.3 2583.7 908.9 362.2 143.1 0
1442.1 1456.4 1482.8 1522.7 1573.9 1631.9 1696.6 1756.9 1812.6 1867.6
1921.8 1976 2021.9 2064.9 2109.3 2159.7 2236.6 2363.1 2577.7 2893.2
3329.2 3862.4 4448.3 5054.5 5678 6315.1 6981.5 7583.2 7848.3 7333.2
5664.4 2842.8 856.2 363 213.1 107.7 0
1442.1 1453.4 1470 1500.8 1540.7 1589.7 1642.4 1698.9 1753.8 1810.3
1871.3 1934.6 1997.8 2052.8 2113.8 2185.3 2290.8 2461 2719.3 3086
3616.1 4237.4 4961.8 5708.9 6494.3 7150.9 7690.1 7865.6 7371.6 5912.2
3683.2 1459.4 437.5 180.7 87.4 28.6 0
1442.1 1448.9 1462.4 1488.8 1527.9 1567.8 1619.8 1673.3 1726.7 1779.5
1841.2 1908.2 1975.2 2036.2 2107.8 2187.6 2305.8 2467 2707.2 3053.6
3529.5 4135 4830.1 5539.4 6193.1 6695.4 6946.9 6792.5 6115.5 4652.3
2660.5 1014.4 351.7 143.8 62.5 12.8 0
1442.1 1446.6 1454.9 1482.8 1516.6 1558.1 1602.5 1650.7 1701.9 1750.8
1806.6 1869.8 1930.1 1991.1 2056.6 2134.1 2229 2360.8 2533.3 2765.2
3098 3550.6 4092.1 4640.3 5099.6 5358.7 5316.5 4953.6 4296.9 3204.2
1759.1 676.2 264.3 131.8 83.6 31.6 0
1442.1 1438.3 1447.4 1470 1501.6 1540.7 1583.7 1625.8 1666.5 1701.9
1741 1777.2 1810.3 1836.7 1848 1846.5 1828.4 1795.3 1753.8 1714.7
1678.5 1663.5 1663.5 1633.4 1511.4 1276.4 976 707.9 527.1 408.9
328.3 271.1 224.4 177.7 117.5 49.7 0
1442.1 1434.6 1442.8 1469.2 1503.8 1542.2 1583.7 1624.3 1663.5 1688.3
1700.4 1696.6 1681.6 1648.4 1595.7 1526.4 1442.8 1351 1253.1 1141.6
1033.2 928.5 828.4 735.7 651.4 584.4 524.9 481.2 439.8 396.1
342.6 289.9 230.4 170.2 103.2 46.7 0
1442.1 1430 1444.3 1471.5 1508.4 1549.8 1597.2 1640.9 1667.2 1677.8
1665 1632.6 1591.9 1540 1483.5 1417.2 1335.2 1242.5 1142.4 1036.9
933 835.9 750.8 678.5 614.5 561.8 517.3 491.7 459.4 417.2
364.5 292.9 226.7 161.2 93.4 48.2 0
1442.1 1429.3 1445.1 1478.2 1518.1 1567.1 1616 1649.9 1665.7 1663.5
1645.4 1619.1 1573.1 1510.6 1438.3 1365.3 1287.7 1198.1 1098.7 997
902.9 824.6 754.6 694.3 639.3 590.4 561.8 535.4 536.2 539.9
504.5 440.5 391.6 304.2 210.9 140.8 0
1442.1 1433.1 1452.6 1488 1538.5 1586.7 1625.1 1655.2 1665 1662.7
1647.7 1615.3 1561.1 1494.8 1417.2 1335.9 1235 1126.6 1021.1 927
847.2 780.2 723.7 674.7 626.5 583.6 547.5 590.4 673.2 710.1
691.3 661.2 634.1 512.1 410.4 291.4 0
1442.1 1433.8 1457.9 1500.1 1548.3 1598.7 1634.9 1656.7 1663.5 1662
1648.4 1617.5 1566.3 1501.6 1407.4 1299 1172.5 1053.5 939.1 850.9
769.6 707.9 656.7 616 576.1 523.4 545.2 599.4 627.3 614.5
581.4 579.1 503.8 411.9 348.7 247.8 0
1442.1 1434.6 1461.7 1506.8 1559.6 1606.3 1639.4 1658.2 1665.7 1663.5
1649.9 1622.8 1582.9 1518.1 1415.7 1281.7 1133.3 991.8 869 768.1
686 628.8 588.1 554.2 500.8 491 519.6 552 541.4 511.3
488 464.6 380.3 311 262.8 186 0
1442.1 1435.3 1464.7 1512.1 1569.4 1613.8 1647.7 1667.2 1677 1674.8
1659 1637.1 1597.2 1523.4 1410.5 1263.6 1097.9 933 793.7 695.1
627.3 579.1 543.7 508.3 462.4 475.2 501.5 516.6 500 552.7
507.6 453.3 340.4 274.9 226.7 139.3 0
1442.1 1438.3 1466.2 1513.6 1567.1 1616.8 1650.7 1670.3 1681.6 1682.3
1671 1651.4 1613 1542.2 1427 1274.9 1100.2 927.8 784.7 686.8
623.5 575.3 539.2 500.8 456.3 469.9 495.5 510.6 493.2 548.2
507.6 413.4 329.1 271.9 225.9 109.2 0
